??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES 515-360-E5-T-S4
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES 515-360-E5-T-S4
VERF
Availability
Available
BC
Order code
BES02FK
TC
Artikelbezeichnung
BES 515-360-E5-T-S4
PX
Product view
40838_01
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Standardsensoren
BFORM
Style
M18x1
W
Gewicht
0.039 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 18 x 54.5 mm, Style Housing = M18x1, Installation = non-flush, Range = 8 mm, Switching output = PNP normally open (NO), Switching frequency = 200 Hz, Housing material = 1.4571 stainless steel, Material sensing surface = PA 12, Connection = Connector, M12x1-Male, 4-pin, Operating voltage Ub = 10...30 VDC, Ambient temperature = -40...105 °C, IP rating = IP68, according to BWN Pr. 27, Approval/Conformity = cULus, CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.